??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M12ZE-PSC40B-S04G
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M12ZE-PSC40B-S04G
VERF
Availability
Available
BC
Order code
BES060R
TC
Artikelbezeichnung
BES M12ZE-PSC40B-S04G
PX
Product view
7200013676_AB
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
BFORM
Style
W
Gewicht
0.020 kg
TRAFFIC
Customs number
DESCRIPT
Description
Dimension = Ø 12 x 45 mm, Style Housing = M12x1, Installation = for flush mounting, Range = 4 mm, Switching output = PNP normally open (NO), Switching frequency = 350 Hz, Housing material = Die-cast zinc, nickel-plated PC, Material sensing surface = PBT, Connection = Connector, M12x1-Male, 3-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, cULus, WEEE, UKCA
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.